IESNA:LM-63-2002
[TEST]P947600
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9542
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1045.3 1141.7 1246.6 1358 1454.4 1535.1 1596.4 1632.2 1638 1620.4
1602.2 1600.9 1612 1636.1 1692.7 1834.1 2185.1 2712 3181.6 3542.5
3819.9 4081.7 4318.2 4540.3 4689.4 4474.5 3621.9 2533.6 1752 1178.2
496.9 157.6 74.9 32.6 10.4 0 0
1045.3 1143.7 1254.4 1361.9 1458.9 1539.7 1604.8 1640.6 1645.9 1630.2
1610 1609.4 1617.8 1642.6 1700.6 1811.3 2113.5 2627.4 3151 3524.9
3813.4 4103.9 4326 4543.5 4704.4 4565.7 3776.3 2696.4 1836 1221.9
528.9 171.3 87.3 38.4 13.7 0 0
1045.3 1142.4 1249.9 1353.4 1445.9 1522.8 1582 1619.1 1623.1 1609.4
1594.4 1591.8 1600.9 1625.7 1681 1784.6 2030.1 2493.2 3014.2 3419.4
3719 4034.2 4333.1 4607.3 4839.2 4905.6 4374.2 3403.7 2296.5 1491.5
690.4 272.2 153.1 84.7 39.1 13 0
1045.3 1134.6 1234.2 1333.2 1416.6 1487.6 1544.2 1573.6 1583.3 1577.5
1566.4 1565.1 1572.9 1584.6 1617.2 1683 1795 2052.9 2493.2 2998.6
3448 3865.5 4291.5 4692.7 5076.3 5375.9 5578.4 5594.7 5244.3 4160.5
2338.2 836.9 336.1 179.8 82.7 18.9 0
1045.3 1121.5 1209.5 1300 1378.8 1445.9 1499.3 1535.1 1551.4 1555.3
1554.7 1558.6 1569.6 1580.1 1600.9 1648.5 1731.8 1857.5 2092.6 2489.9
3009 3563.3 4120.8 4701.1 5179.8 5631.8 6075.4 6571 6957.3 6673.3
5279.5 2908.1 1144.3 511.9 216.2 22.1 0
1045.3 1114.4 1191.9 1270 1341.7 1407.5 1460.9 1502.6 1525.4 1541.6
1553.4 1572.3 1600.9 1623.7 1645.2 1679.1 1751.4 1867.3 2044.5 2261.3
2581.1 2999.9 3476.7 3988.6 4516.8 5102.3 5756.2 6524.1 7581.9 8210.4
7511.5 5646.2 3070.9 1095.5 272.2 15.6 0
1045.3 1110.5 1186.7 1265.5 1335.2 1401 1457.6 1498.7 1523.4 1539
1555.3 1574.2 1601.6 1625.7 1651.1 1688.8 1759.2 1873.2 2051.6 2281.5
2588.3 2998.6 3464.3 3965.8 4504.4 5096.5 5764.7 6573 7580.6 8172.6
7409.3 5538.1 3055.9 1117.6 269 17.6 0
1045.3 1097.5 1160 1228.4 1294.1 1358 1415.3 1463.5 1498 1524.7
1552.7 1586.6 1623.7 1655 1685.6 1729.2 1799.6 1908.3 2069.9 2290
2570.1 2912.6 3323.6 3797.1 4332.5 4934.9 5592.8 6303.3 7176.1 7843
6931.2 4328.6 1963.7 668.2 158.9 13.7 0
1045.3 1089 1135.9 1189.9 1248.6 1307.8 1366.4 1417.9 1464.8 1505.8
1548.8 1589.8 1628.9 1663.4 1702.5 1759.2 1840.6 1966.3 2155.2 2413.1
2754.4 3161.4 3633.6 4149.5 4674.4 5226.7 5794 6396.5 6995.7 7197.6
6395.2 4286.2 1843.8 553 222.7 61.9 0
1045.3 1074 1107.9 1147 1195.8 1249.2 1301.3 1355.4 1404.9 1455
1505.8 1552.1 1591.1 1632.8 1677.1 1729.9 1811.9 1943.5 2146.7 2443
2828.6 3273.5 3749.6 4232.2 4712.9 5195.5 5692.4 6168.5 6385.4 5971.8
4702.4 2359 637 241.6 131.6 36.5 0
1045.3 1058.4 1075.3 1102.7 1139.1 1178.9 1226.4 1272.7 1322.8 1369.7
1424.4 1477.2 1529.3 1584 1640.6 1708.4 1801.5 1946.1 2163.6 2488.6
2915.2 3421.3 3909.8 4330.5 4694.6 5039.2 5319.2 5385.7 5047 4123.4
2572.7 940.5 188.9 58 20.2 7.2 0
1045.3 1050.6 1057.7 1078.6 1108.5 1141.7 1181.5 1222.5 1266.8 1314.3
1365.1 1417.2 1474.6 1533.2 1598.3 1676.5 1778.7 1929.2 2140.2 2429.4
2816.9 3266.3 3678.6 3935.2 4053.1 4074.6 3987.3 3711.1 3205.1 2457.4
1446.6 492.4 112 31.9 9.1 3.9 0
1045.3 1040.1 1040.8 1051.9 1072 1096.8 1126.8 1158.7 1190.6 1220.5
1253.8 1284.4 1320.2 1354.7 1392.5 1438.1 1505.2 1610.7 1777.4 2020.4
2332.3 2648.9 2867 2897.7 2723.1 2398.8 1935 1358.6 774.4 354.3
151.8 57.3 21.5 8.5 3.9 0.7 0
1045.3 1021.9 1008.2 1000.4 993.9 982.2 962 930.1 887.7 837.6
780.3 719.7 659.1 605.1 563.4 532.8 510.6 502.2 545.8 646.7
758.8 850.6 845.4 696.9 488.5 325.7 225.4 157 104.9 65.1
41 26.1 13 5.2 1.3 0 0
1045.3 1005 973.7 934.6 878.6 808.9 726.9 635 537.3 441.6
371.9 335.4 327.6 330.9 341.9 351.7 359.5 360.2 351.7 334.1
314.6 295 274.2 251.4 221.4 184.3 143.9 103.6 77.5 56.7
36.5 21.5 8.5 3.3 1.3 0 0
1045.3 990 934 859.1 756.2 643.5 525.6 421.4 361.5 341.3
330.9 321.7 314.6 307.4 303.5 300.9 297.6 290.5 274.9 252.1
229.3 206.5 184.3 158.9 133.5 111.4 95.1 80.8 63.8 43.6
22.1 11.1 5.2 2 0 0 0
1045.3 975 896.2 776.4 643.5 508.7 402.5 362.1 350.4 340.6
330.9 321.1 311.3 301.6 287.2 270.9 252.1 229.9 205.8 182.4
160.2 140.7 125.1 112.7 101 89.9 78.2 61.9 42.3 28.7
18.9 10.4 4.6 2 0 0 0
1045.3 965.9 858.4 718.4 560.8 427.9 373.8 362.8 352.4 341.3
332.2 321.1 309.4 295 276.8 254 229.3 203.9 177.2 151.1
129.6 115.9 106.2 97 87.3 77.5 66.4 52.8 41.7 33.2
24.1 15.6 5.2 0.7 0 0 0
1045.3 952.9 821.9 655.9 493 396.6 375.2 364.7 354.3 343.2
333.5 323 310.7 293.7 270.9 246.8 217.5 188.2 156.3 133.5
118.5 109.4 102.3 94.4 86 75.6 62.5 51.5 43 33.9
24.7 15.6 4.6 0 0 0 0
1045.3 951.6 810.2 631.8 467 392.7 379.1 368 356.9 346.5
336.1 324.4 312 293.7 271.6 242.3 209.1 175.9 148.5 127.7
114.6 106.2 98.3 89.9 80.1 67.7 54.1 44.9 36.5 28
18.9 10.4 2.6 0 0 0 0
1045.3 951.6 801.8 618.7 455.9 392.7 381.7 370.6 358.2 346.5
336.1 325 312.6 296.3 275.5 246.8 211.7 176.5 146.5 124.4
111.4 103.6 95.7 86.6 75.6 59.9 46.2 38.4 31.3 23.4
15 5.9 0.7 0 0 0 0
1045.3 954.8 805.7 620.7 455.9 392.7 381.7 370.6 358.9 347.8
336.7 325.7 313.9 298.3 277.5 245.5 210.4 173.9 143.9 122.4
110.7 102.9 94.4 86 74.2 56 43.6 36.5 28.7 20.8
13 4.6 0 0 0 0 0
